ACC-EBLT-M8-RVA-5PCS

Item number: 103031496

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-EBLT-M8-RVA-5PCS

Article number (order number)

103031496

EAN (European Article Number)

4030661532035

eCl@ss number, version 12.0

27-14-08-02

eCl@ss number, version 11.0

27-14-44-34

eCl@ss number, version 9.0

27-14-44-34

ETIM number, version 7.0

EC000441

ETIM number, version 6.0

EC000441

General data

Material

Stainless steel

Gross weight

388 g

Mechanical data - Dimensions

Diameter hole

24 mm

Screw length

125 mm

Thread length of the screw

80 mm

Diameter, metric ISO thread with pitch indication

M8

Scope of delivery

Scope of delivery of mounting material

Eyebolt with nut


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 4:18 am