ACC-IFL-MOCL-H40

Item number: 101068521

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For a smooth fitting of the proximity switches with cylindric shape Ø 40 mm

Ordering data

Product type description

ACC-IFL-MOCL-H40

Article number (order number)

101068521

EAN (European Article Number)

4030661105314

eCl@ss number, version 12.0

27-27-40-92

eCl@ss number, version 11.0

27-27-01-92

eCl@ss number, version 9.0

27-27-01-92

ETIM number, version 7.0

EC000127

ETIM number, version 6.0

EC000127

General data

Material of the terminal fixing

Thermoplastic

Gross weight

58 g

Mechanical data - Dimensions

Width

64 mm

Height

50 mm

Depth

21 mm

Diameter of the Mounting clamp

40 mm

Diameter of the Mounting clamp

M40


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 3:12 pm