ACC-PWR-SKL-A0,16-VA

Item number: 101186490

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Shackle for fixing the wire rope to the eyebolt

Ordering data

Product type description

ACC-PWR-SKL-A0,16-VA

Article number (order number)

101186490

EAN (European Article Number)

4030661339528

eCl@ss number, version 12.0

23-13-01-02

eCl@ss number, version 11.0

23-13-01-02

eCl@ss number, version 9.0

23-13-01-02

ETIM number, version 7.0

EC002371

ETIM number, version 6.0

EC002371

General data

Material

Stainless steel NIRO

Gross weight

24 g

Mechanical data - Dimensions

Length

37 mm

Width

23.5 mm

Height

12 mm

Width of the locking rod

33.5 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 3:36 pm