ACTUATOR AZ 17/170-B1

Item number: 131122893

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for sliding doors
  • Straight actuator
  • Particularly suitable for sliding doors

Ordering data

Product type description

ACTUATOR AZ 17/170-B1

Article number (order number)

131122893

EAN (European Article Number)

8905236104428

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

13 g

Mechanical data

Actuating radius, minimum

140 mm

Actuator

straight

rigid

Note

Note (General)

The axis of the hinge must be 10 mm above and in a parallel plane to the top surface of the safety switch.

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 140 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 200 mm

Language filter

Operating instructions and Declaration of conformity

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 8:54 pm