ACTUATOR AZ 335-B6-FLEX

Item number: 101150808

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for hinged guards
  • Compensates play of ± 5 mm in two axes
  • For very smal actuating radii

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ACTUATOR AZ 335-B6-FLEX

Article number (order number)

101150808

EAN (European Article Number)

4030661287881

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

165 g

Mechanical data

Actuating radius, minimum

100 mm

Actuator

flexible

Note

Note (General)

The axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.

Actuating radius adjustable to minimum 100 mm using a hexagonal key wrench AF 2 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 100 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 11:57 am