ACTUATOR AZM 170-B25-L-G1

Item number: 101175201

Downloads

ePLAN Data
SISTEMA Data
  • Door hinge on left-hand side (View point towards the hazardous area)
  • with Star grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

Ordering data

Product type description

ACTUATOR AZM 170-B25-L-G1

Article number (order number)

101175201

EAN (European Article Number)

4030661313016

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

160 g

Mechanical data

Grip

Star grip

Door hinge

Left

Note

Note (General)

Door-handle actuator for solenoid interlock AZM 170-…zrk (latching)

Please note that you need a device with latching (r).


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 9:54 pm