ACTUATOR AZM 170-B25-R-G1
Item number:
101175200
ACTUATOR AZM 170-B25-R-G1
Item number:
101175200
- Door hinge on right-hand side (View point towards the hazardous area)
- with Star grip
- Ergonomic operation
- No supplementary door-handle required
- No protruding actuator
- Simple mounting
- Several door-handles available
- Possibility to mount the own handles using a default square screw (8 mm)
Ordering data
Product type description |
ACTUATOR AZM 170-B25-R-G1 |
Article number (order number) |
101175200 |
EAN (European Article Number) |
4030661313009 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Gross weight |
165 g |
Mechanical data
Grip |
Star grip |
Door hinge |
Right |
Note
Note (General) |
Door-handle actuator for solenoid interlock AZM 170-…zrk (latching) Please note that you need a device with latching (r). |
Language filter
Datasheet
Mounting and wiring instructions
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing actuator
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/04/2024, 10:13 pm