ACTUATOR AZM 170-B25-R-G2

Item number: 101175226

Downloads

ePLAN Data
SISTEMA Data
  • Door hinge on right-hand side (View point towards the hazardous area)
  • with T-grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

Ordering data

Product type description

ACTUATOR AZM 170-B25-R-G2

Article number (order number)

101175226

EAN (European Article Number)

4030661313047

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

150 g

Mechanical data

Grip

T-grip

Door hinge

Right

Note

Note (General)

Door-handle actuator for solenoid interlock AZM 170-…zrk (latching)

Please note that you need a device with latching (r).


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 11:34 pm