AV 15

AV 15

  • Metal enclosure
  • Fail-safe locking system
  • for 1-leaf doors
  • authorised for use in passenger elevators
  • Manual release by means of M5 triangular key
Product type description:

AV 15(1)(2)K(3)U-BGB215


(1)
Lleft-hand model
Rright-hand model

(2)
withoutPull strap
HLever H65
H92Lever H92
H105Lever H105
BBearing block B
B2Bearing block B2

(3)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.

(7)
ULatching bolt bevelling 45° bottom
DLatching bolt bevelling 45° cover-side
L/RLatching bolt bevelling 45° 1x left/1x right, rear attachment holes

(8)
GB215additional front-side M8 mounting holes

K
K = additional contact

(3)
withoutwithout auxiliary contact
Kwith auxiliary contact

(4)
withoutProtection class IP20
IP41Protection class IP41

(5)
withoutwithout cable gland
E4M20 cable gland
E1Cable entry
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AV15RBKX45U-GB215

Item number 103030750

AV15LHKX11.5U-GB215

Item number 101123259

AV15LHKX20U-GB215

Item number 101128885

AV15RHKX11.5U-GB215

Item number 101151019

Door locking devices

Go to article

AV15RHKX20U-GB215

Item number 101177908

Door locking devices

Go to article

AV15RBKX11.5U-GB215

Item number 103007837

AV15LKX20U-GB215

Item number 103025144

AV15RKX20U-GB215

Item number 103025145

Door locking devices

Go to article

AV15LB2KX45U-GB215

Item number 103025410

Door locking devices

Go to article

AV15RB2KX45U-GB215

Item number 103025411

Door locking devices

Go to article

AV15RKX11.5U-GB215

Item number 103030679

Door locking devices

Go to article

AV15RKX30U-GB215

Item number 103030680

Door locking devices

Go to article