AZ 16 ST2-AS B ASI-SAW
AZ 16 ST2-AS B ASI-SAW
Downloads
Product type description: AZ 16 (1)-AS (2) |
(1) | |
ST1 | Connector bottom |
ST2 | Connector right |
ST3 | Connector left |
(2) | |
without | Without latching |
R | Latching 30 N |
R-2254 | Latching 5 N |
- connector plug M12, right, 4-pole
- Thermoplastic enclosure
- Long life
- 52 mm x 90 mm x 30 mm
- AS-Interface LED status display
- Actuator coded
- Safety switch with separate actuator
- Integrated AS-Interface
- AS interface M12 Plug-in connection
Ordering data
Product type description |
AZ 16 ST2-AS B ASI-SAW |
Article number (order number) |
101161813 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@ss number, version 9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
Certificates |
cULus ASi-SaW |
General data
Standards |
EN IEC 62026-2 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 61508 |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Reaction time, maximum |
100 ms |
Gross weight |
120 g |
General data - Features
Ejection force |
Yes |
Integral system diagnostics, status |
Yes |
Safety classification |
Vorschriften |
EN IEC 61508 |
Performance Level, up to |
c |
Category |
1 |
PFH value |
1.14 x 10⁻⁶ /h |
Note (PFH-value) |
up to max. 100,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
1 |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
PFH value |
1.01 x 10⁻⁷ /h |
Note (PFH-value) |
up to max. 100,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Latching force |
5 N |
Mechanical data - Connection technique
Connector position |
Right |
Termination |
Connector plug M12, 4-pole, (A-coding) |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
52 mm |
Height of sensor |
90 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +85 °C |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Current consumption |
50 mA |
Electrical data - AS Interface
Rated operating voltage |
18 ... 31.6 VDC (Protection against polarity reversal) |
Electrical data - AS-Interface specification
AS-i Specification |
Safety-Slave |
AS-i Version |
V 2.1 |
AS-i Profile |
S-0.B.F.E |
AS-i, IO-Code |
0x0 |
AS-i, ID-Code |
0xB |
AS-i, ID-Code1 |
0xF |
AS-i, ID-Code2 |
0xE |
AS-i Input, Channel 1 |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Parameter bits, P0 ... P3 |
No function |
Note (AS-i Parameter bits) |
Set the parameter outputs to "1111" (0xF) |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Status indication
Note (LED switching conditions display) |
(1) LED green: Supply voltage (2) red LED: Communication error / Slave address = 0 (3) LED yellow : Enabling status |
Pin assignment
PIN 1 |
AS-i + |
PIN 2 |
n.c. |
PIN 3 |
AS-Interface - |
PIN 4 |
n.c. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
AS interface safety at work certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kaz16f27
| 889.6 kB | .jpg | 352.778 x 487.892 mm - 1000 x 1383 px - 72 dpi
| 84.9 kB | .png | 74.083 x 102.306 mm - 210 x 290 px - 72 dpi
| 61.8 kB | .jpg | 89.253 x 123.472 mm - 253 x 350 px - 72 dpi
| 820.6 kB | .jpg | 352.778 x 487.892 mm - 1000 x 1383 px - 72 dpi
| 78.6 kB | .png | 74.083 x 102.306 mm - 210 x 290 px - 72 dpi
| 78.6 kB | .png | 74.083 x 102.306 mm - 210 x 290 px - 72 dpi
Dimensional drawing basic component
Contact arrangement
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZ 16 AS |
Type: | See ordering code |
Description of the component: | Safety switch for movable safety guards with integrated AS-i Safety at Work |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 EN ISO 14119:2013 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, August 3, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/04/2025, 2:57 am