AZ 335-12ZRK-2737

Item number: 101214361

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • Long life
  • Universal coding
  • 40,5 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AZ 335-12ZRK-2737

Article number (order number)

101214361

EAN (European Article Number)

4030661398686

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

General data

Coding level according to EN ISO 14119

Low

Housing material

Aluminium

Housing coating material

painted

Gross weight

257 g

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Positive break travel

10.7 mm

Positive break force, minimum

5 N

Note (Positive break force)

per NC

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

38 mm

Width of sensor

40.5 mm

Height of sensor

114 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +90 °C

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching principle

Slow action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

By turning the head in 90° steps, 8 actuating planes are possible. A Torx T10 screwdriver is required for this purpose. Even when the screw is removed, the head is self-retaining. The switch can still not be tampered.

151214361 AZ 335-12ZRK-2737
  • Metal enclosure
  • Long life
  • Universal coding
  • 40,5 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location

101214053 AZ 3350-12ZUEK
  • 1 Cable entry M 20 x 1.5
  • Metal enclosure
  • Latching handle
  • Long life
  • 40,5 mm x 114 mm x 38 mm
  • High level of contact reliability with low voltages and currents

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:AZ 335 / AZ 355
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Zwangsöffnender Positionsschalter mit getrenntem Betätiger für Sicherheitsfunktionen
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:DIN EN 60947-5-1:2010
DIN EN ISO 14119:2014
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 14. März 2017
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 9:00 am