AZ201
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Suitable for hinged and sliding guards
- Intelligent diagnosis
Product type description: AZ201(1)-T-(2) |
(1) | |
SK | Screw connection |
CC | Cage clamp |
ST1 | Connector M23 x 1, 8+1 pole |
ST2 | Connector M12 x 1, 8 pole |
(2) | |
1P2P | 1 serial diagnostic output and 2 p-type safety outputs |
SD2P | serial diagnostic output and 2 p-type safety outputs |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
System components
Actuator