AZ201

AZ201

  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
Product type description:

AZ201(1)-T-(2)


(1)
SKScrew connection
CCCage clamp
ST1Connector M23 x 1, 8+1 pole
ST2Connector M12 x 1, 8 pole

(2)
1P2P1 serial diagnostic output and 2 p-type safety outputs
SD2Pserial diagnostic output and 2 p-type safety outputs
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AZ201-I2-CC-T-1P2P

Item number 103015817

Safety switch with separate actuator

AZ201-I2-SK-T-1P2P

Item number 103015818

Safety switch with separate actuator

AZ201-I2-ST2-T-1P2P

Item number 103015819

Safety switch with separate actuator

AZ201CC-T-1P2P

Item number 103015814

Safety switch with separate actuator

AZ201SK-T-1P2P

Item number 103015815

Safety switch with separate actuator

Go to article

AZ201ST2-T-1P2P

Item number 103015816

Safety switch with separate actuator

AZ201ST-T-1P2P-2965-1

Item number 103041827

Safety switch with separate actuator