AZ/AZM201-B1-LT

Item number: 103013493

Downloads

ePLAN Data
SISTEMA Data
  • for left hinged doors
  • Actuators with return spring
  • Actuator for sliding guards
  • Tolerates up to max. 5 mm overtravel

Ordering data

Product type description

AZ/AZM201-B1-LT

Article number (order number)

103013493

EAN (European Article Number)

4030661493411

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Note

Certification in combination with the AZ /AZM 201 devices

General data

Actuating direction

left

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Zinc die-cast

Gross weight

240 g

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Mechanical data - Dimensions

Length of the actuator

50 mm

Width of the actuator

84 mm

Height of the actuator

115 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 4:32 am