AZ/AZM201-B1-RTP0

Item number: 103013495

Downloads

ePLAN Data
SISTEMA Data
  • for right hinged doors
  • with Emergency exit
  • Actuators with return spring
  • Actuator for sliding guards
  • Tolerates up to max. 5 mm overtravel

Ordering data

Product type description

AZ/AZM201-B1-RTP0

Article number (order number)

103013495

EAN (European Article Number)

4030661493435

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Note

Certification in combination with the AZ /AZM 201 devices

General data

Actuating direction

right

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Zinc die-cast

Gross weight

285 g

General data - Features

Emergency exit

Yes

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Mechanical data - Dimensions

Length of the actuator

50 mm

Width of the actuator

103 mm

Height of the actuator

115 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 4:41 am