AZ/AZM201-B30-LTIG1P1

Item number: 103025195

Downloads

ePLAN Data
SISTEMA Data
  • Actuator for hinged guards
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening

Ordering data

Product type description

AZ/AZM201-B30-LTIG1P1

Article number (order number)

103025195

EAN (European Article Number)

4030661513638

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Note

Certification in combination with the AZ /AZM 201 devices

General data

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the actuator

Zinc die-cast

Material of the operators

Aluminium, plastic coating

Emergency exit material

Metal, plastic-coated

Gross weight

1,140 g

General data - Features

Emergency exit

Yes

Mechanical data

Grip

handle

Mechanical life, minimum

1,000,000 Operations

Door hinge

Left

Holding force FZh in accordance with EN ISO 14119

1,000 N

Holding force Fmax, maximum

1,300 N

Actuator mounted

Inside

Mechanical data - Dimensions

Length of the actuator

68 mm

Width of the actuator

115 mm

Height of the actuator

115 mm

Length of the emergency exit

94 mm

Width of the emergency exit

115 mm

Height of the emergency exit

115 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 2:59 pm