AZ/AZM201-B30-RTAG1

Item number: 103013502

Downloads

ePLAN Data
SISTEMA Data
  • for right hinged doors
  • with handle
  • Actuator for hinged guards
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening

Ordering data

Product type description

AZ/AZM201-B30-RTAG1

Article number (order number)

103013502

EAN (European Article Number)

4030661493503

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Note

Certification in combination with the AZ /AZM 201 devices

General data

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Zinc die-cast

Material of the operators

Aluminium, plastic coating

Gross weight

281 g

Mechanical data

Grip

handle

Mechanical life, minimum

1,000,000 Operations

Door hinge

Right

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Actuator mounted

Outside

Mechanical data - Dimensions

Length of the actuator

94 mm

Width of the actuator

115 mm

Height of the actuator

115 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 10:31 am