AZ/AZM201-B30-RTAG1P1-SZ

Item number: 103013499

Downloads

ePLAN Data
SISTEMA Data
  • for right hinged doors
  • with handle and Emergency exit handle
  • with integrated lockout tag
  • Actuator for hinged guards
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening

Ordering data

Product type description

AZ/AZM201-B30-RTAG1P1-SZ

Article number (order number)

103013499

EAN (European Article Number)

4030661493473

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Note

Certification in combination with the AZ /AZM 201 devices

General data

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Zinc die-cast

Material of the operators

Aluminium, plastic coating

Emergency exit material

Metal, plastic-coated

Gross weight

1,197 g

General data - Features

Emergency exit

Yes

Lockout tag integrated

Yes

Mechanical data

Grip

handle

Mechanical life, minimum

1,000,000 Operations

Door hinge

Right

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Actuator mounted

Outside

Mechanical data - Dimensions

Length of the actuator

94 mm

Width of the actuator

115 mm

Height of the actuator

115 mm

Length of the emergency exit

68 mm

Width of the emergency exit

115 mm

Height of the emergency exit

115 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 11:10 pm