AZ/AZM201-B30-RTAG1P30

Item number: 103015823

Downloads

ePLAN Data
SISTEMA Data
  • for right hinged doors
  • with handle
  • Actuator for hinged guards
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening

Ordering data

Product type description

AZ/AZM201-B30-RTAG1P30

Article number (order number)

103015823

EAN (European Article Number)

4030661504254

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Note

Certification in combination with the AZ /AZM 201 devices

General data

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Zinc die-cast

Material of the operators

Aluminium, plastic coating

Gross weight

3,828 g

Mechanical data

Grip

handle

Mechanical life, minimum

1,000,000 Operations

Door hinge

Right

Holding force FZh in accordance with EN ISO 14119

5,500 N

Holding force Fmax, maximum

7,150 N

Actuator mounted

Outside

Mechanical data - Dimensions

Length of the actuator

94 mm

Width of the actuator

115 mm

Height of the actuator

115 mm

Length of the locking linkage

44 mm

Width of the locking rod

75 mm

Height of the locking linkage

2,600 mm

Note (Height of the locking linkage)

Locking bars can be shortened by the customer

Scope of delivery

Scope of delivery

Actuator unit AZ/AZM201-B30 incl. square rod

Rod lock with guide plate

4 x M5x10 countersunk screws

4 x U-pieces

2 x M8 hexagon nuts

2 x locking bars, 1200 mm, galvanised

Counter bearing (for P30) or complete emergency exit release (for P31)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 7:18 pm