AZ/AZM201-B40-RTAG1P1

Item number: 103016807

Downloads

ePLAN Data
SISTEMA Data

Ordering data

Product type description

AZ/AZM201-B40-RTAG1P1

Article number (order number)

103016807

EAN (European Article Number)

4030661509709

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Note

Certification in combination with the AZ /AZM 201 devices

General data

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the actuator

Zinc die-cast

Material of the operators

Aluminium, plastic coating

Emergency exit material

Metal, plastic-coated

Gross weight

1,472 g

General data - Features

Emergency exit

Yes

Door detection sensor

Yes

Mechanical data

Grip

handle

Mechanical life, minimum

1,000,000 Operations

Door hinge

Right

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Actuator mounted

Outside

Mechanical data - Dimensions

Length of the actuator

94 mm

Width of the actuator

230 mm

Height of the actuator

115 mm

Length of the emergency exit

68 mm

Width of the emergency exit

115 mm

Height of the emergency exit

115 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 3:27 pm