AZM 161CC-12/12RKTD/EU-110/230

Item number: 101187928

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Large wiring compartment
  • Emergency exit, cover-side and Manual release, rear
  • cable entries 4 M 16 x 1.5
  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AZM 161CC-12/12RKTD/EU-110/230

Article number (order number)

101187928

EAN (European Article Number)

4030661357249

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

General data - Features

Power to unlock

Yes

Emergency exit

Yes

Manual release

Yes

Number of actuating directions

3

Number of auxiliary contacts

2

Number of safety contacts

4

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Note

at 10% Ie and ohmic load

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Note (Performance Level)

Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating play in direction of actuation

5.5 mm

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Latching force

30 N

Positive break travel

10 mm

Positive break force per NC contact, minimum

10 N

Positive break force, minimum

20 N

Actuating speed, maximum

2 m/s

Mounting

Screws

Type of the fixing screws

3x M5

Type of the screw head

Flat head screw

Mechanical data - Connection technique

Cable entry

4 x M16 x 1,5

Termination

Cage clamps

Cable section, minimum

0.25 mm²

Cable section, maximum

1.5 mm²

Note

All indications including the conductor ferrules.

Allowed type of cable

solid single-wire

solid multi-wire

flexible

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

130 mm

Height of sensor

90 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +60 °C

Storage and transport temperature

-30 ... +85 °C

Note (Relative humidity)

non-condensing

non-icing

Protection class

II

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Rated control voltage

110 VAC

230 VAC

Required rated short-circuit current

1,000 A

Electrical power consumption, maximum

10 W

Switching element

NO contact, NC contact

Switching principle

Slow action

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2.5 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2.5 A

Other data

Note (applications)

sliding safety guard

removable guard

hinged safety guard

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (Emergency exit)

The emergency exit is used where an intervention in an already locked hazardous area is required

Emergency exit by pressing the red push button

Resetting by pulling on the latched button

Top-side (ordering suffix -TD) or rear-side (ordering suffix -TU) mounting possible

Note (Manual release)

For maintenance, installation, etc.

For manual release using M5 triangular key, available as accessory

Top-side (ordering suffix -ED) or rear-side (ordering suffix -EU) mounting possible

Dimensional drawing miscellaneous

Dimensional drawing miscellaneous

Switch travel diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 10:37 am