AZM 161I-B6L

AZM 161I-B6L

  • left-hand model
  • Compact design
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • Interlock with protection against incorrect locking.
  • Individual coding
  • Coding level "High" according to ISO 14119
  • Double-insulated
  • High holding force
  • Long life
  • 130 mm x 90 mm x 30 mm
Product type description:
AZM 161(1)(2)(3)I(4)(5)(6)(7)(8)(9)

(1)
CCCage clamps
SKScrew terminals
STM12 connector

(2)
11/03Magnet: 1 NO contact, 1 NC contact / Actator: 3 NC contacts with connector plug
12/11

Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug

12/03Magnet: 1 NO contact, 2 NC contact / Actator: 3 NC contacts
11/12

Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug

12/12

Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 2 NC contacts


(3)
withoutLatching force 5 N
RLatching force 30 N

(4)
withoutPower to unlock
APower to lock

(5)
withoutLateral manual release
EDManual release on the cover side
EUManual release on the rear side

(6)
TLateral emergency exit
TDEmergency exit on the cover side
TUEmergency exit on the rear side
NEmergency release

(7)
024Us: 24 VAC/DC
110/230Us: 110/230 VAC

(8)
withoutwithout LED
Gwith LED (only for Us: 24 VAC/DC)

(9)
B1Actuator B1 included
B1EActuator B1E included
B6LActuator B6 left included
B6RActuator B6 right included
B1-1747Actuator B1-1747 included
B1-2024Actuator B1-2024 included
B1-2053Actuator B1-2053 included
B1-2177Actuator B1-2177 included
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

Emergency exit

Power to lock

Power to unlock

AZM 161SK-12/03RIA-024 -B6L

Item number 101217541

Solenoid interlock

Go to article

AZM 161SK-12/12RI-024-B6L

Item number 101215900

Solenoid interlock

Go to article

AZM 161SK-12/12RIA-024 -B6L

Item number 101217476

Solenoid interlock

Go to article

AZM 161SK-12/12RITU-024- B6L

Item number 101215867

Solenoid interlock

Go to article

AZM 161SK-12/12RIAT-024G-B6L

Item number 103000099

Solenoid interlock

AZM 161ST-11/12I-024-B6L

Item number 103025177

Solenoid interlock

AZM 161ST-12/11I-024-B6L

Item number 103031985

Solenoid interlock