AZM 170

AZM 170

  • Thermoplastic enclosure
  • Double-insulated
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
Product type description:
AZM 170(1)-(2)Z(3)K(4)-(5)-(6)-(7)-(8)

(1)
withoutCut clamps
SKScrew connection

(2)
111 NO contacts/1 NC contact
022 NC contact

(3)
withoutLatching force 5 N
RLatching force 30 N

(4)
withoutPower to unlock
APower to lock

(5)
withoutCable entry M20
ST2 connector, M12, 4-pin
ST-2431As well as ST; individual solenoid monitoring
ST8Connector M12 8-pole

(6)
24VAC/DCUs 24 VAC/DC
110VACUs 110 VAC
230VACUs 230 VAC

(7)
1637Gold-plated contacts

(8)
withoutManual release
2197Manual release from side (Standard in case of conector and power to unlock versions)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Number of auxiliary contacts

Number of safety contacts

Termination

Rated control voltage

Rated control voltage

Emergency exit

Power to lock

Power to unlock

AZM 170-02ZRK 110VAC

Item number 101136321

Solenoid interlock

Go to article

AZM 170-02ZRK 230VAC

Item number 101136322

Solenoid interlock

Go to article

AZM 170-02ZRK 24VAC/DC

Item number 101140795

Solenoid interlock

Go to article

AZM 170-02ZRK 24VAC/DC GB 997

Item number 101143998

Solenoid interlock

Go to article

AZM 170-02ZRK-2405 24VAC/DC

Item number 101169134

Solenoid interlock

Go to article

AZM 170-02ZRK-2197 24VAC/DC

Item number 101140818

Solenoid interlock

Go to article

AZM 170-02ZRK-2197 230VAC

Item number 101144237

Solenoid interlock

Go to article

AZM 170-02ZRK-ST-2197 230VAC

Item number 101141432

Solenoid interlock

Go to article

AZM 170-02ZRK-ST-2197 24VAC/DC

Item number 101141430

Solenoid interlock

Go to article

AZM 170-02ZRK-ST8 24VAC/DC

Item number 101184218

Solenoid interlock

Go to article

AZM 170-02ZRKA 24VAC/DC

Item number 101141020

Solenoid interlock

Go to article

AZM 170-02ZRKA 110VAC

Item number 101136315

Solenoid interlock

Go to article



System components

ACTUATOR AZ 17/170-B1-2245
ACTUATOR AZ 17/170-B1-2245

  • Straight actuator with rubber mounting
  • Damps vibration on guard device
  • Particularly suitable for sliding doors

Go to article
Actuator AZM 17/170-B5
Actuator AZM 17/170-B5

  • Particularly suitable for sliding doors
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 17/170-B11
ACTUATOR AZ 17/170-B11

  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 17/170-B15
ACTUATOR AZ 17/170-B15

  • Particularly suitable for sliding doors
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZ 17/170-B1
ACTUATOR AZ 17/170-B1

  • Particularly suitable for sliding doors
  • Straight actuator
  • Particularly suitable for sliding doors

Go to article
ACTUATOR AZM 170-B6
ACTUATOR AZM 170-B6

  • Particularly suitable for hinged guards
  • The direction of actuation can be selected by applicable insertion of the insert

Go to article
ACTUATOR AZM 170-B25-L-G1
ACTUATOR AZM 170-B25-L-G1

  • Door hinge on left-hand side (View point towards the hazardous area)
  • with Star grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

Go to article
ACTUATOR AZM 170-B25-L-G2
ACTUATOR AZM 170-B25-L-G2

  • Door hinge on left-hand side (View point towards the hazardous area)
  • with T-grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

Go to article
ACTUATOR AZM 170-B25-R-G1
ACTUATOR AZM 170-B25-R-G1

  • Door hinge on right-hand side (View point towards the hazardous area)
  • with Star grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

Go to article
ACTUATOR AZM 170-B25-R-G2
ACTUATOR AZM 170-B25-R-G2

  • Door hinge on right-hand side (View point towards the hazardous area)
  • with T-grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

Go to article
AZM 170-B ZENTRIERHILFE
AZM 170-B ZENTRIERHILFE

  • for AZ 17 and AZM 170

Go to article
TK-M5
TK-M5

  • For manual release using M5 triangular key, available as accessory
  • For maintenance, installation, etc.

Go to article