AZM 170I-B1

AZM 170I-B1

  • Double-insulated
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 90 mm x 84 mm x 30 mm
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
  • Particularly suitable for sliding doors
Product type description:

AZM 170(1)-(2)Z(3)I(4)-(5)-(6)-(7) (8)


(1)
withoutCut clamps
SKScrew connection

(2)
111 NO contacts/1 NC contact
022 NC contact

(3)
withoutLatching force 5 N
RLatching force 30 N
IIndividual coding

(4)
withoutPower to unlock
APower to lock

(5)
withoutcable gland
STM12 x 1 connector

(6)
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R

(7)
withoutManual release
2197Manual release from side (Standard in case of conector and power to unlock versions)
1637Gold-plated contacts

(8)
24VAC/DCUs 24 VAC/DC
110VACUs 110 VAC
230VACUs 230 VAC

(1)
11/111 NO contact, 1 NC contact / 1 NO contact 1, NC contact
11/021 NO contact, 1 NC contact / 2 NC contacts
12/001 NO contact, 2 NC contacts / -
12/111 NO contact, 2 NC contact / 1 NO contact 1, NC contact
12/021 NO contact, 2 NC contact / 2 NC contacts
02/012 NC contacts / 1 NC contact
02/102 NC contacts, - / 1 NO contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock

(4)
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R

(5)
1637Gold-plated contacts

(6)
2197Manual release for Power to unlock
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Note (Switching element)

Note (General)

AZM 170-02ZRI-B1 24VAC/DC

Item number 101140798

Solenoid interlock

Go to article

AZM 170-02ZRI-B1-2197 24VAC/DC

Item number 101144275

Solenoid interlock

Go to article

AZM 170-02ZRIA-B1 24VAC/DC

Item number 101140800

Solenoid interlock

Go to article

AZM 170-11ZRI-B1 24VAC/DC

Item number 101140797

Solenoid interlock

Go to article

AZM 170-11ZRIA-B1 24VAC/DC

Item number 101140799

Solenoid interlock

Go to article

AZM 170-11ZRIA-ST-B1 24VAC/DC

Item number 101144300

Solenoid interlock

AZM 170SK-02/01ZRI-B1-2197 24VAC/DC

Item number 103035125

Solenoid interlock

Go to article

AZM 170SK-11/11ZRI-B1-2197 24VAC/DC

Item number 103001571

Solenoid interlock