AZM 170I-B6L

AZM 170I-B6L

  • Double-insulated
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 90 mm x 84 mm x 30 mm
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
  • left-hand model
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
Product type description:

AZM 170(1)-(2)Z(3)I(4)-(5)-(6)-(7) (8)


(1)
withoutCut clamps
SKScrew connection

(2)
111 NO contacts/1 NC contact
022 NC contact

(3)
withoutLatching force 5 N
RLatching force 30 N
IIndividual coding

(4)
withoutPower to unlock
APower to lock

(5)
withoutcable gland
STM12 x 1 connector

(6)
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R

(7)
withoutManual release
2197Manual release from side (Standard in case of conector and power to unlock versions)
1637Gold-plated contacts

(8)
24VAC/DCUs 24 VAC/DC
110VACUs 110 VAC
230VACUs 230 VAC

(1)
11/111 NO contact, 1 NC contact / 1 NO contact 1, NC contact
11/021 NO contact, 1 NC contact / 2 NC contacts
12/001 NO contact, 2 NC contacts / -
12/111 NO contact, 2 NC contact / 1 NO contact 1, NC contact
12/021 NO contact, 2 NC contact / 2 NC contacts
02/012 NC contacts / 1 NC contact
02/102 NC contacts, - / 1 NO contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock

(4)
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R

(5)
1637Gold-plated contacts

(6)
2197Manual release for Power to unlock
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Note (General)

AZM 170-02ZRI-B6L 24VAC/DC

Item number 101140810

Solenoid interlock

Go to article

AZM 170-02ZRI-B6L-2197 24VAC/DC

Item number 101144353

Solenoid interlock

Go to article

AZM 170-02ZRI-ST-B6L 24VAC/DC

Item number 101144373

Solenoid interlock

Go to article

AZM 170-02ZRIA-B6L 24VAC/DC

Item number 101140812

Solenoid interlock

Go to article

AZM 170-11ZRI-B6L 24VAC/DC

Item number 101140809

Solenoid interlock

Go to article

AZM 170-11ZRI-ST-B6L-2197 24VAC/DC

Item number 101144372

Solenoid interlock

Go to article

AZM 170-11ZRIA-B6L 24VAC/DC

Item number 101140811

Solenoid interlock

Go to article

AZM 170SK-11/02ZRIA-B6L 24VAC/DC

Item number 103009059

Solenoid interlock

AZM 170SK-11/02-ZRI-B6L-2197 24VAC/DC

Item number 103025179

Solenoid interlock