AZM 150

AZM 150

  • Thermoplastic enclosure
  • Eight approach levels thanks to rotating head
  • Simple fitting, especially on 40 mm profiles
Product type description:

AZM150SK-(1)R(2)(3)(4)-(5)-(6)


(1)
02/11Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact
11/11Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact
11/02Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts
02/02Magnet: 2 NC contacts; actuator: 2 NC contacts

(2)
withoutStandard coding
IIndividual coding

(3)
withoutPower to unlock
APower to lock

(4)
withoutManual release on the cover side
TDEmergency exit on the cover side
NEmergency release

(5)
24 VDCUs: 24 VDC
110VACUs: 110 VAC
230VACUs: 230 VAC

(6)
Note:Actuator inclusive with individually coded device versions I:
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Length of sensor

AZM150SK-02/02R-024

Item number 153032120

Solenoid interlock

AZM150SK-02/02R-110

Item number 153032121

Solenoid interlock

AZM150SK-02/02R-230

Item number 153032123

Solenoid interlock

AZM150SK-11/02R-024

Item number 153032124

Solenoid interlock

AZM150SK-11/11R-024

Item number 153041253

Solenoid interlock

AZM150SK-11/11R-230

Item number 153041863

Solenoid interlock

AZM150SK-02/11R-024

Item number 153032125

Solenoid interlock

AZM150SK-02/02RA-024

Item number 153032126

Solenoid interlock

AZM150SK-02/02RA-110

Item number 153032127

Solenoid interlock

AZM150SK-02/02RA-230

Item number 153032161

Solenoid interlock

AZM150SK-11/02RA-024

Item number 153032162

Solenoid interlock

AZM150SK-11/11RA-024

Item number 153041742

Solenoid interlock




System components