AZM 190

AZM 190

  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • 89 mm x 178 mm x 41 mm
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination
Product type description:

AZM190-(1)RK(2)(3)-(4)-(5)


(1)
02/01Magnet: 2 NC contacts; actuator: 1 NC contact
02/02Magnet: 2 NC contacts; actuator: 2 NC contacts
02/10Magnet: 2 NC contacts; actuator: 1 NO contact
02/11Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact
11/01Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact
11/02Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts
11/10Magnet: 1 NC contact/1 NO contact; actuator: 1 NO contact
11/11Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact

(2)
withoutPower to unlock
APower to lock

(3)
withoutWith manual release on the cover side
E0Without manual release
E1With manual release from side (right)
NEmergency release
TEmergency exit

(4)
withoutwithout LED switching conditions display
GWith LED switching conditions display (for 24 V AC/DC only; cannot be combined with -E1 and -T)

(5)
24VACUs: 24 VAC
24 VDCUs: 24 VDC
48VACUs: 48 VAC
110VACUs: 110 VAC
230VACUs: 230 VAC
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

Emergency release

Power to lock

Power to unlock

AZM190-02/02RKAE0-24VDC

Item number 133006282

Solenoid interlock

Go to article

AZM190-02/10RKA-24VDC

Item number 131030003

Solenoid interlock

Go to article

AZM190-11/10RK-24VDC

Item number 131030004

Solenoid interlock

Go to article

AZM190-11/01RKA-24VDC

Item number 131030129

Solenoid interlock

Go to article

AZM190-11/01RKN-24VDC

Item number 131030169

Solenoid interlock

Go to article

AZM190-02/10RK-230VAC

Item number 131029964

Solenoid interlock

Go to article

AZM190-11/11RK-24VDC

Item number 133006233

Solenoid interlock

Go to article

AZM190-02/10RK-24VDC

Item number 131029960

Solenoid interlock

Go to article

AZM190-11/01RK-110VAC

Item number 131029961

Solenoid interlock

Go to article

AZM190-11/01RK-24VAC

Item number 131029979

Solenoid interlock

Go to article

AZM190-11/10RK-230VAC

Item number 131030203

Solenoid interlock

Go to article

AZM190-02/01RKA-24VDC

Item number 131031685

Solenoid interlock

Go to article



System components