AZM 190
- Thermoplastic enclosure
- Long life
- Interlock with protection against incorrect locking.
- 89 mm x 178 mm x 41 mm
- Actuating head can be repositioned by 4 x 90°
- 2 cable entries M 20 x 1.5
- Wiring compartment
- Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
- Sealing mechanism to prevent the ingress of dirt
- Cut clamp termination
Product type description: AZM190-(1)RK(2)(3)-(4)-(5) |
(1) | |
02/01 | Magnet: 2 NC contacts; actuator: 1 NC contact |
02/02 | Magnet: 2 NC contacts; actuator: 2 NC contacts |
02/10 | Magnet: 2 NC contacts; actuator: 1 NO contact |
02/11 | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
11/01 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact |
11/02 | Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts |
11/10 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NO contact |
11/11 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact |
(2) | |
without | Power to unlock |
A | Power to lock |
(3) | |
without | With manual release on the cover side |
E0 | Without manual release |
E1 | With manual release from side (right) |
N | Emergency release |
T | Emergency exit |
(4) | |
without | without LED switching conditions display |
G | With LED switching conditions display (for 24 V AC/DC only; cannot be combined with -E1 and -T) |
(5) | |
24VAC | Us: 24 VAC |
24 VDC | Us: 24 VDC |
48VAC | Us: 48 VAC |
110VAC | Us: 110 VAC |
230VAC | Us: 230 VAC |
Not all component variants, which are possible according to this order code are available and/or technically feasible.