AZM400-B1

Item number: 103003508

Downloads

ePLAN Data
SISTEMA Data
  • Actuator for solenoid interlock AZM400

Ordering data

Product type description

AZM400-B1

Article number (order number)

103003508

EAN (European Article Number)

4030661472690

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

94 g

Mechanical data

Actuator

straight

Mechanical data - Dimensions

Length of the actuator

24.3 mm

Width of the actuator

77.8 mm

Height of the actuator

44.8 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM400
Type:See ordering code
Description of the component:Interlocking device with safe locking function
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5467.01/20
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, August 14, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 10:26 am