AZM40Z-I2-ST-1P2P
AZM40Z-I2-ST-1P2P
Product type description: AZM40(1)-(2)-ST-1P2P-(3) |
(1) | |
Z | Guard locking monitoring > |
B | Actuator monitoring |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, re-teaching enabled |
(3) | |
without | Counterbores for countersunk screws (standard) |
PH | Flat enclosure for protruding screws |
- Compact, flat design
- 119,5 mm x 40 mm x 20 mm
- High holding force 2000
- Latching force 40 N
- RFID-technology for needs-based protection against tampering
- Individually coded version with coding level "High" according to ISO 14119
- Only one version for hinged and sliding doors
- Actuator can approach interlock continuously within a 180 degree angle.
- Symmetrical mounting, can be bolted on either side
Ordering data
Product type description |
AZM40Z-I2-ST-1P2P |
Article number (order number) |
103034189 |
EAN (European Article Number) |
4030661535142 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV cULus FCC IC ANATEL |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-3 EN IEC 61508 |
Coding |
Individual coding, multiple teaching |
Coding level according to EN ISO 14119 |
High |
Working principle |
RFID |
Frequency band RFID |
125 kHz |
Transmitter output RFID, maximum |
-6 dB/m |
Housing material |
Light alloy die cast and plastic (glass-fibre reinforced thermoplastic) |
Reaction time, maximum |
100 ms |
Duration of risk, maximum |
200 ms |
Reaction time, switching off safety outputs via safety inputs, maximum |
1.5 ms |
Gross weight |
300 g |
General data - Features
Solenoid interlock monitored |
Yes |
Latching |
Yes |
Manual release |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Series-wiring |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 61508 |
Safety classification - Interlocking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
1.10 x 10⁻⁹ /h |
PFD value |
8.90 x 10⁻⁵ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
d |
Category |
2 |
PFH value |
3.00 x 10⁻⁹ /h |
PFD value |
2.40 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Mechanical data
Interlocking principle |
bistable |
Mechanical life, locking cycles |
1,000,000 Operations |
Mechanical life, actuator cycles |
200,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
2,000 N |
Holding force Fmax, maximum |
2,600 N |
Latching force |
40 N |
Note (Latch force) |
+/- 25% |
Actuating speed, maximum |
0.5 m/s |
Mounting |
mounting holes countersink |
Type of the fixing screws |
2x M5 |
Tightening torque of the fixing screws, minimum |
4 Nm |
Tightening torque of the fixing screws, maximum |
6 Nm |
Note |
Observe the maximum tightening torque of the fixing screws used. |
Mechanical data - Switching distances according EN IEC 60947-5-3
Assured switching distance "ON" Sao |
1 mm |
Assured switching distance "OFF" Sar |
8 mm |
Mechanical data - Connection technique
Length of sensor chain, maximum |
30 m |
Note (length of the sensor chain) |
Cable length and cross-section change the voltage drop dependiing on the output current |
Note (series-wiring) |
Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD |
Termination |
Connector M12, 8-pole, A-coded |
Mechanical data - Dimensions
Length of sensor |
119.5 mm |
Width of sensor |
40 mm |
Height of sensor |
20 mm |
Ambient conditions
Degree of protection |
IP67 IP66 |
Ambient temperature |
+0 ... +55 °C |
Storage and transport temperature |
-40 ... +85 °C |
Relative humidity, maximum |
93 % |
Note (Relative humidity) |
non-condensing non-icing |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
III |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % (stabilised PELV power supply) |
No-load supply current I0, typical |
100 mA |
Current consumption magnet at switching moment, peak |
600 mA / 100 ms |
Rated operating voltage |
24 VDC |
Operating current |
1,200 mA |
Required rated short-circuit current |
100 A |
External wire and device fuse rating |
2 A gG |
Time to readiness, maximum |
4,000 ms |
Switching frequency, maximum |
0.25 Hz |
Utilisation category DC-12 |
24 VDC / 0.05 A |
Electrical fuse rating, maximum |
2 A |
Electrical data - Magnet control
Designation, Magnet control |
IN |
Switching thresholds |
-3 V … 5 V (Low) 15 V … 30 V (High) |
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
40 ms |
Classification ZVEI CB24I, Sink |
C0 |
Classification ZVEI CB24I, Source |
C1 C2 C3 |
Current consumption at 24V, minimum |
10 mA |
Current consumption at 24V, maximum |
15 mA |
Electrical data - Safety digital inputs
Designation, Safety inputs |
X1 and X2 |
Switching thresholds |
−3 V … 5 V (Low) 15 V … 30 V (High) |
Current consumption at 24 V |
5 mA |
Test pulse duration, maximum |
1 ms |
Test pulse interval, minimum |
100 ms |
Classification ZVEI CB24I, Sink |
C1 |
Classification ZVEI CB24I, Source |
C1 C2 C3 |
Electrical data - Safety digital outputs
Designation, Safety outputs |
Y1 and Y2 |
Rated operating current (safety outputs) |
250 mA |
Design of control elements |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
2 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.25 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.25 A |
Test pulse interval, typical |
1000 ms |
Test pulse duration, maximum |
0.5 ms |
Classification ZVEI CB24I, Source |
C2 |
Classification ZVEI CB24I, Sink |
C1 C2 |
Electrical data - Diagnostic outputs
Designation, Diagnostic outputs |
OUT |
Design of control elements |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
2 V |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.05 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Status indication
Note (LED switching conditions display) |
Operating condition: LED green Error / functional defect: LED red Supply voltage UB: LED green |
Pin assignment
PIN 1 |
A1 Supply voltage UB |
PIN 2 |
X1 Safety input 1 |
PIN 3 |
A2 GND |
PIN 4 |
Y1 Safety output 1 |
PIN 5 |
OUT Diagnostic output |
PIN 6 |
X2 Safety input 2 |
PIN 7 |
Y2 Safety output 2 |
PIN 8 |
IN Solenoid control |
Accessory
Recommendation (actuator) |
AZM40-B1 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
TÜV certification
UKCA certificate
ANATEL certification
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Wiring example
Sample application general
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM40 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RED-Directive | 2014/53/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN 300 330 V2.1.1:2017 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5815.00/21 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 21, 2021 |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM40 |
Type: | See ordering code |
Description of the component: | Interlocking device with safe locking function |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Radio Equipment Regulations | 2017 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN 300 330 V2.1.1:2017 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Approved body for Type Examination: | TÜV Rheinland UK Ltd. 1011 Stratford Road Solihull, B90 4BN ID: 2571 |
Type examination certificate: | 01/205U/5815.00/22 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, June 21, 2022 |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/04/2024, 8:11 pm