BNS 250
- Thermoplastic enclosure
- small body
- Concealed mounting possible
- 33 mm x 25 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
Product type description: BNS 250-(1)Z(2)-(3) |
(1) | |
11 | 1 NO contacts/1 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
without | without LED switching conditions display |
G | with LED switching conditions display |
(3) | |
2187 | Individual contact outlet (without LED switching conditions display LED) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Number of normally closed (NC)
System components
Actuator
Accessories
SPACER BNS 250 SPACER
- to mount the magnetic safety sensor and actuator on ferromagnetic material
- Suitable for food processing industry