BP 15/2

Item number: 101060165

Downloads

ePLAN Data
SISTEMA Data
  • Unenclosed
  • Polarity stamped in
  • Suitable for mounting on ferrous material with a distance of 18 mm

Ordering data

Product type description

BP 15/2

Article number (order number)

101060165

EAN (European Article Number)

4030661521299

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

13 g

Mechanical data - Dimensions

Diameter of the actuator

20 mm

Width of the actuator

10 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 10:35 pm