BS655
- Platform concept with different function units
- Metal enclosure
- Wide range of alternative actuators
- Protection class IP66, IP67
- Switching point setting
- Symmetry thanks to toothed, centrally located shaft
- Central connection terminal
Product type description: BS65(1)(2)(3)(4) |
(1) | |
55 | Grey cast iron, painted |
6 | thermosetting resin |
(2) | |
Z22 | Snap action 2 NO contact / 2 NC contact |
T22 | Slow action, 2 NO contacts / 2 NC contacts |
Z33 | Snap action, 3 NO contacts / 3 NC contacts |
T33 | Slow action, 3 NO contacts / 3 NC contacts |
(3) | |
without | without indicator lamp |
G024 | Indicator lamp (only for Z/T22), red (24 VDC) |
G115 | Indicator lamp (only for Z/T22), red (115 VAC) |
G230 | Indicator lamp (only for Z/T22), red (230 VAC) |
(4) | |
without | Standard version (without Dupline® input module) |
DN | With integrated Dupline® input module |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Colour of the indicator lamp
Ambient temperature, maximum
Ambient temperature, minimum
Voltage type
System components
Straight actuator BS655