CSS 180
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Misaligned actuation possible
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- Early warning when operating near the limit of the sensor's hysteris range
- Self-monitoring series-wiring of 16 sensors
- 2 short-circuit proof PNP safety outputs
Product type description: CSS 8-180-(1)-(2)-(3) |
(1) | |
2P | 2 short-circuit proof PNP safety outputs |
2P+D | 2 short-circuit proof PNP safety outputs and diagnostic output |
(2) | |
E | Individual sensor or end sensor in a series |
Y | Series-wiring |
M | Multifunction connection |
(3) | |
L | Cable |
LST | Cable with connector |
ST | Connector plug |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Assured switching distance "ON" Sao
Number of semi-conductor outputs with signaling function
System components
Actuator