EDRR

EDRR

Product type description:
EDR(1)(2)(3)(4)

(1)
RLatching (only in conjunction with EFR); unlocking by turning and pulling
RZLatching (only in conjunction with EFR); unlocking by pulling
ZLatching (integrated in the device head); unlocking by pulling
RSwith lock, unlocking only with key and pulling, (EFR required)

(2)
40Head diameter 38,5 mm
50Head diameter 49 mm

(3)
Mounting hole 22,3 mm
VHMounting hole 30,5 mm

(4)
RTControl element red
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of normally closed (NC)

Number of normally open (NO)

Ambient temperature, maximum

EDRR40RT/2x303/GB

Item number 103008214

Emergency stop mushroom button

Go to article

EDRR40RT

Item number 101021009

Front element emergency stop mushroom button

Go to article

E2-40/13-EF

Item number 103043098

Front element emergency stop mushroom button