ELE230
Item number:
101006534
ELE230
Item number:
101006534
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- not suitable for operation with filament lamp or glow lamp
Ordering data
Product type description |
ELE230 |
Article number (order number) |
101006534 |
EAN (European Article Number) |
4250116201105 |
eCl@ss number, version 12.0 |
27-37-12-09 |
eCl@ss number, version 11.0 |
27-37-12-09 |
eCl@ss number, version 9.0 |
27-37-12-09 |
ETIM number, version 7.0 |
EC000204 |
ETIM number, version 6.0 |
EC000204 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Installation conditions (mechanical) |
arbitrarily |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
30 g |
Mechanical data
Installation instructions |
pluggable |
Tightening torque of the fixing screws, maximum |
1 Nm |
Mounting flange position |
3 |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.5 mm², rigid 0.5 mm², flexible |
Cable section, maximum |
2.5 mm², rigid 1.5 mm², flexible |
Mechanical data - Dimensions
Length |
46 mm |
Width |
10 mm |
Depth |
60 mm |
Ambient conditions
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +80 °C |
Status indication
Note (LED switching conditions display) |
Supply voltage UB: 230 VAC |
Language filter
Datasheet
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Diagram
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/03/2024, 9:27 pm