MV6H 330-11Y-M20

Item number: 131149664

Downloads

ePLAN Data
SISTEMA Data
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Spring-steel leaf spring

Ordering data

Product type description

MV6H 330-11Y-M20

Article number (order number)

131149664

EAN (European Article Number)

8905236106859

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Lever material

Spring-steel

Gross weight

359 g

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Swivel lever

Actuating speed, minimum

1 mm/min

Actuating torque

0.5 Nm

Mechanical data - Connection technique

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length x Width x Height

Leaf spring thickness: 0.8 mm

Length of sensor

40 mm

Width of sensor

40 mm

Height of sensor

407.5 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Restistance to shock

50 g / 6 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Bounce duration, maximum

1.5 ms

Material of the contacts, electrical

Silver


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 4:54 pm