EX-AZ 16

EX-AZ 16

  • Ex-Zone 22
  • Thermoplastic enclosure
  • Universal coding
  • 52 mm x 90 mm x 30 mm
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Double-insulated
  • as simple electrical apparatus for intrinsically safe current circuits (Ex i) to Ex-Zone 0 and 20
Product type description:

EX-AZ 16-(1)ZV(2)K-(3)-3D


(1)
033 NC contact
121 NO contact/2 NC contacts

(2)
withoutEjection force
RLatching force 30 N

(3)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Standards

EX-AZ 16-03ZVK-3D

Item number 101194774

EX-Safety switch with separate actuator

EX-AZ 16-03ZVRK-3D

Item number 101193631

EX-Safety switch with separate actuator

EX-AZ 16-12ZVK-3D

Item number 101188403

EX-Safety switch with separate actuator

EX-AZ 16-12ZVRK-3D

Item number 101185377

EX-Safety switch with separate actuator

EX-AZ 16-12ZVRK-M20-3D

Item number 101195484

EX-Safety switch with separate actuator




System components