EX-AZ 16-12ZVRK-M20-3D

Item number: 101195484

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

EX-AZ 16-(1)ZV(2)K-(3)-3D


(1)
033 NC contact
121 NO contact/2 NC contacts

(2)
withoutEjection force
RLatching force 30 N

(3)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 3 cable entries M 20 x 1.5
  • Ex-Zone 22
  • Thermoplastic enclosure
  • Universal coding
  • 52 mm x 90 mm x 30 mm
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Double-insulated

Ordering data

Product type description

EX-AZ 16-12ZVRK-M20-3D

Article number (order number)

101195484

EAN (European Article Number)

4030661361062

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection zones

22

Explosion protection category

3D

Explosion protection designation

D II 3D Ex tc IIIC T90°C Dc X

General data

Coding level according to EN ISO 14119

Low

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

140 g

General data - Features

Increased latching force

Yes

Number of auxiliary contacts

1

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

B10D Normally open contact (NO)

1,000,000 Operations

Note (B10D Normally open contact (NO))

at 10% Ie and ohmic load

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Latching force

30 N

Positive break travel

8 mm

Positive break force, minimum

10 N

Actuating speed, maximum

1 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

6 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

52 mm

Height of sensor

90 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

2.5 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

2.5 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Slot sealing plugs

Including Ex-certified screwed cable gland and screw plug

Note

Note (General)

Individual coding available on request

Switch travel diagram

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 10:38 am