EX-AZM 161

EX-AZM 161

  • Ex-Zone 22
  • Thermoplastic enclosure
  • 130 mm x 90 mm x 30 mm
  • Clamping force 2000N
  • 6 Contacts
  • Manual release
  • Interlock with protection against incorrect locking.
  • cable entries 4 M 16 x 1.5
Product type description:

EX-AZM 161 (1)-12/12-(2)K(3)-024-3D


(1)
SKScrew connection
CCCage clamps

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Power to lock

Power to unlock

EX-AZM 161CC-12/12RK-024-3D

Item number 101195956

EX-Solenoid interlock

Go to article

EX-AZM 161SK-12/12K-024 -3D

Item number 101191458

EX-Solenoid interlock

Go to article

EX-AZM 161SK-12/12RK-024 -3D

Item number 101185420

EX-Solenoid interlock

Go to article

EX-AZM 161SK-12/12RKA-024-3D

Item number 101187045

EX-Solenoid interlock

Go to article

EX-AZM 161CC-12/12RKA-024-3D

Item number 103002620

EX-Solenoid interlock

Go to article