EX-AZM 415-02/02ZPK 24VAC/DC-3D
EX-AZM 415-02/02ZPK 24VAC/DC-3D
Product type description: EX-AZM 415-(1)ZPK(2)-24VAC/DC-(3)-3D |
(1) | |
11/11 | 2 NC contacts / 2 NO contacts |
02/11 | 3 NC contacts / 1 NO contacts |
02/20 | 2 NC contacts / 2 NO contacts |
02/02 | 4 NC contact |
(2) | |
without | Power to unlock |
A | Power to lock |
(3) | |
1637 | Gold-plated contacts |
- Ex-Zone 22
- Metal enclosure
- 130 mm x 100 mm x 46,5 mm
- Clamping force 3500N
- 2 switches in one enclosure
- Adjustable ball latch to 400 N
- Interlock with protection against incorrect locking.
- Problem-free opening of stressed doors by means of bell-crank system
- 2 cable entries M 20 x 1.5
Ordering data
Product type description |
EX-AZM 415-02/02ZPK 24VAC/DC-3D |
Article number (order number) |
101188673 |
EAN (European Article Number) |
4030661344546 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-31 |
Explosion protection zones |
22 |
Explosion protection category |
3D |
Explosion protection designation |
D II 3D Ex tc IIIC T90°C Dc X |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
electromechanical |
Housing material |
Aluminium |
Housing coating material |
painted |
Gross weight |
910 g |
General data - Features
Power to unlock |
Yes |
Number of actuating directions |
1 |
Number of safety contacts |
4 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Impact energy, maximum |
4 J |
Holding force |
3,500 N |
Latching force, minimum |
80 N |
Latching force, maximum |
400 N |
Positive break travel |
5 mm |
Positive break force, minimum |
15 N |
Actuating speed, maximum |
1 m/s |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable cross-section of the cable glands, minimum |
7 mm |
Cable cross-section of the cable glands, maximum |
12 mm |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
46.5 mm |
Width of sensor |
130 mm |
Height of sensor |
100 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-10 ... +50 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
6 A |
Rated control voltage |
24 VAC |
Rated control voltage |
24 VDC |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Electrical power consumption, maximum |
10 W |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Including Ex-certified screwed cable gland and screw plug |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-AZM 415 |
Type: | See ordering code |
Marking: | D II 3D Ex tc IIIC T90°C Dc X |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 EN IEC 60079-0:2018 EN 60079-31:2014 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 21, 2022 |
Authorised signature Philip Schmersal Managing Director |
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | EX-AZM 415 |
Typ: | siehe Typenschlüssel |
Kennzeichnung: | D II 3D Ex tc IIIC T90°C Dc X |
Beschreibung des Bauteils: | Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
Explosionsschutzrichtlinie (ATEX) | 2014/34/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 EN ISO 14119:2013 EN IEC 60079-0:2018 EN 60079-31:2014 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 15. Februar 2022 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/04/2024, 1:43 am