EX-BNS 40S-12ZG
EX-BNS 40S-12ZG
Product type description: EX-BNS40S-12Z(1)-(2) |
(1) | |
without | without LED switching conditions display |
G | with LED switching conditions display |
(2) | |
without | With countersunk mounting holes |
C | concealed threaded holes on the back |
- LED version
- Explosion protection for ATEX Zones 2 and 22
- Stainless steel enclosure
- 88 mm x 27 mm x 14,5 mm
- Concealed mounting possible
- Insensitive to transverse misalignment
- no mechanical wear
- Suitable for food processing industry
- Cable connection suitable for the food industry
Ordering data
Product type description |
EX-BNS 40S-12ZG |
Article number (order number) |
103002171 |
EAN (European Article Number) |
4030661428444 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN IEC 60079-15 EN 60079-31 |
Explosion protection zones |
2 22 |
Explosion protection category |
3G 3D |
Explosion protection designation |
D II 3G Ex nA nC IIC T6 Gc D II 3D Ex tc IIIC T80°C Dc X |
Manufacturer declaration |
ATEX Zone 2 and 22 |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Housing construction form |
Block |
Installation conditions (mechanical) |
not flush |
Housing material |
Stainless steel (V4A) |
Gross weight |
200 g |
General data - Features
Coding |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Integral system diagnostics, general |
Yes |
Prerequisite evaluation unit |
Yes |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO) |
25,000,000 Operations |
Mechanical data
Active area |
lateral |
Actuating element |
Magnet |
Impact energy, maximum |
7 J |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances according EN IEC 60947-5-3
Assured switching distance "ON" Sao |
8 mm |
Assured switching distance "OFF" Sar |
18 mm |
Mechanical data - Connection technique
Length of cable |
1 m |
Termination |
Cable |
Wire cross-section |
0.25 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
LiYY |
Mechanical data - Dimensions
Length of sensor |
14.5 mm |
Width of sensor |
88 mm |
Height of sensor |
27 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-20 ... +60 °C |
Storage and transport temperature |
-25 ... +80 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Required rated short-circuit current |
100 A |
Switching voltage, maximum |
24 VDC |
Switching current, maximum |
0.01 A |
Switching capacity, maximum |
0.24 W |
Switching frequency, maximum |
5 Hz |
Electrical data - Digital Output
Design of control elements |
Miscellaneous, Reed contacts |
Status indication
Note (Integral System Diagnostics, status ) |
The LED is illuminated when the guard is closed. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 40S-2 BPS 40S-1-C BPS 40S-2-C |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Contact symbols shown for the closed condition of the guard device. The contact configuration for versions with or without LED is identical. |
Wiring example
Note (Wiring diagram) |
Contact S21-S22 must be integrated in the safety circuit. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
Characteristic curve
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | EX-BNS 40S | EX-BPS 40S |
D II 3G Ex ec nC IIC T6 Gc | D II 2G Ex h IIC T6 Gb | |
D II 3D Ex tc IIIC T80°C Dc | D II 2D Ex h IIIC T80°C Db |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Codierter magnetisch wirkender Sicherheits-Sensor in Verbindung mit den Schmersal Auswerteinheiten AES / SRB oder einer vergleichbaren sicherheitsgerichteten Steuerung, die den Anforderungen der EN 60947-5-3 genügt |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
Explosionsschutzrichtlinie (ATEX) | 2014/34/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-3:2013 EN IEC 60079-0:2018 EN 60079-7:2015 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Die Konformität zur Explosionsschutzrichtlinie 2014/34/EU (ATEX) wird durch den Hersteller ohne Einbezug einer Prüfstelle erklärt. |
Ort und Datum der Ausstellung: | Wuppertal, 27. Februar 2023 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-BNS 40S | EX-BPS 40S |
Marking: | D II 3G Ex ec nC IIC T6 Gc D II 3D Ex tc IIIC T80°C Dc | D II 2G Ex h IIC T6 Gb D II 2D Ex h IIIC T80°C Db |
Type: | See ordering code |
Description of the component: | Coded safety-sensor with magnetic operating principle in combination with the AES / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN IEC 60079-0:2018 EN 60079-7:2015 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center. |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 27, 2023 |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/04/2024, 2:22 pm