Datasheet
AZM 415-11/11ZPKA14H 24VA/C/DC

AZM 415-11/11ZPKA14H 24VA/C/DC

  • Adjustable ball latch to 400 N
  • Problem-free opening of stressed doors by means of bell-crank system
  • Two switches with separate actuators
  • Suitable for Control Category 4
  • The condition of the guard device can be scanned
  • Spring-loaded actuators
  • 130 mm x 144 mm x 56 mm
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/05/2025, 1:22 pm