Datasheet
TL 441-11Y

TL 441-11Y

  • 2 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Metal enclosure
  • Continuous adjustment of lever position 360°
  • 2 Contacts
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 01/01/2025, 2:00 pm