Datasheet
TV10H 017-22Y

TV10H 017-22Y

  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 4 Contacts
  • 67 mm x 130 mm x 43 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Epoxy resin rod

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 21/05/2025, 7:21 pm