Datasheet
AZM300Z-I2-ST-1P2P-A-T

AZM300Z-I2-ST-1P2P-A-T

  • Universal coding with RFID technology
  • Connector M12, 8-pole
  • Diagnostic output
  • Emergency exit
  • with Emergency exit
  • Guard locking monitored
  • Coding level "High" according to ISO 14119
  • Power to lock
  • hygienic design
  • Protection class IP 69
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 05/01/2025, 11:45 pm