Datasheet
ZV10H 255-11Z

ZV10H 255-11Z

  • 3 cable entries M 20 x 1.5
  • Snap action with constant contact pressure up to switching point
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 63 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 01/05/2025, 1:54 am