Datasheet
AZM 415-33ZPDKE 24VAC/DC

AZM 415-33ZPDKE 24VAC/DC

  • Ball latch for each door, individually adjustable up to 400 N
  • 3 switches in one enclosure
  • Spring-loaded actuators
  • for double doors
  • Manual release
  • 141 mm x 136 mm x 46,5 mm
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
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 11/02/2025, 2:43 am