Datasheet
AZM400Z-ST2-I2-2P2P-T-E

AZM400Z-ST2-I2-2P2P-T-E

  • Repeated individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • 2 Connector M12, 8- and 5-poles
  • Guard locking monitored
  • 2 Diagnostic outputs
  • Emergency exit
  • Electric manual release with auxiliary voltage
  • Bistable, motor-driven system
  • Clamping force 10.000
  • Release possible against lateral forces up to 300 N
  • PL e / cat. 4 / SIL 3 for interlocking and guard locking function
  • Two-channel input signal of the guard locking function
  • Operation on P/P- and P/N-switching outputs
  • High tolerance to door misalignment

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 07/02/2025, 6:43 pm