Datasheet
MV8H 330-11Y-M20-1366

MV8H 330-11Y-M20-1366

  • temperature resistant version (up to 160°C)
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/03/2025, 8:11 pm